Problems viewing this email? Open it in your browser
Compilation of ADI solutions
Sept 2016
16 Channel-to-Channel Isolated AI Solution for High End TC/RTD Modules
Due to strict robustness requirements, channel-to-channel isolation is a common requirement for analog input modules in many applications such as gas and oil plants and power plants. This is especially true for thermocouple/RTD modules, whose small signals are susceptible to noise and where the bare sensing element may be exposed to high common-mode voltages. This article will outline a high density, easy to design, channel-to-channel isolation solution for analog input modules. Test results are included and verified that a 16-channel, 2.5 kV rms channel-to-channel isolation demo could easily pass the EN55022 class B standard.
ADI Offers
• A next-generation isoPower® product——ADuM5411
• 16-channel TC/RTD AI module with ADuM5411 with stitching caps
• 16-channel TC/RTD AI module with ADuM5411 with external caps
System Block Diagram
Want to learn ADI flexible and comprehensive system solutions and main product descriptions, click
on the free access to the full version of PDF

Free Samples: www.analog.com/sample
Customer Interaction Center:
Technical Hotline:
    1-800-419-0108(India)     1-800-225-5234(Singapore)
    0800-055-085(Taiwan)     82-31-786-2500(Korea)
Email: cic.asia@analog.com