If you have trouble viewing this email, read the online version.

 Winter 2013
New Products

Industry's Lowest Power Digital Isolators

ADuM144x Features:
  • Quad-channel digital isolator
  • Provides as little as 1 µW of power
  • Operating voltage range of 2.25 V to 3.6 V
  • 2.5 V operation (typical)
    • 3.4 µA per channel quiescent current, refresh enabled
    • 0.1 µA per channel quiescent current, refresh disabled
  • Small, 16-lead QSOP package
>>Visit the ADuM144x product page
>>A digital isolator with such low power that it can be powered by a potato!
Watch video now

_________________________________________________________________
Isolated Precision Half-Bridge Driver, 4 A Output

ADuM7223 Features:
  • 3.3 V to 5 V input logic
  • 4.5 V to 18 V output drive
  • UVLO at 2.5 V VDD1 and 4.1 V VDD2
  • 1 MHz (max) high frequency operation
  • 5 mm × 5 mm, 14-lead LGA package
>>Visit the ADuM7223 product page
_________________________________________________________________
Isolated I2C and Power in a Single Package
ADM3260 Features:
  • Provides 150 mW of output power
  • Operates from 3.3 V and 5 V supplies
  • 2.5 kV rms isolation rating
  • 20-lead SSOP package with 5 mm creepage
>>Visit the ADM3260 product page
_________________________________________________________________
Series of ADI Switches That Guarantee Latch-Up Immune Under All Conditions
ADG5401 (SPST×1), ADG5419 (SPDT×1), and ADG5421/ADG5423 (SPST×2 With Choice of Switch Logic Control) Features:
  • 8 kV HBM ESD
  • Low on resistance
  • ±9 V to ±22 V dual supply operation
  • 9 V to 40 V single supply operation
>>Visit the ADG5401 product page
>>Visit the ADG5419 product page
>>Visit the ADG5421 product page
>>Visit the ADG5423 product page
_________________________________________________________________
Inside iCoupler Technology:
Balancing the Major Elements of an Isolator for Safety's Sake
Read technical article now!
Our relationship with you is very important. To manage your newsletter subscriptions, visit our subscription center.
To no longer receive email communications from Analog Devices, please click here.
View our privacy policy.

© 2013 Analog Devices, Inc. All Rights Reserved. Trademarks and registered trademarks are the property of their respective companies.

Analog Devices, Inc.
Corporate Headquarters
3 Technology Way
Norwood, MA 02062
U.S.A.